CEE flange BRK CEE FL
Type BRK CEE FL cws
Item no. 6121122
EAN 4012196735044



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
CEE flange for CEE devices with 70 mm perforation, suitable for Signa Base dado trunking.
Technical data
Dimensions
| Width | 120 mm |
|---|---|
| Height | 95 mm |
Technical data
| Hinged cover | no |
|---|---|
| Text field/inscription field | no |
| Halogen-free | no |
| Number of units | 1 |
| Suitable for flush-mounted installations | no |
| Suitable for underfloor duct socket | no |
| Suitable for device installation ducts | yes |
| Suitable for built-in installations | no |
| Depth | 25 mm |
| Concealed | no |
| Surface version | Matt |
| Mounting direction | Horizontal and vertical |
| Transparent | no |
| Number of units, horizontal | 1 |
| Anzahl der Einheiten vertikal | 1 |
| Fastening type | Screw fastening |
| ROHS-conformant | yes |
| Dimension | 120x95x25 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| With mounting frame | no |
| Diameter opening | 70 |
| Product series | SIGNA IN |
Environmental Data
0,3446 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3446 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3446 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
BRK CEE FL cws
Cream; RAL 9001
6121122
BRK CEE FL rws
Pure white; RAL 9010
6121124
Colour
BRK CEE FL cws
Item no.
6121122
Colour
Cream; RAL 9001
BRK CEE FL rws
Item no.
6121124
Colour
Pure white; RAL 9010

