CEE connection unit, 32 A
Type CEE-32A
Item no. 6109876
EAN 4012195125600



Item no. / Type
6109876 / CEE-32A
Smallest selling unit: 1 piece
1piece
piece
Description
CEE socket with 60 mm fastening track, 3-pin + N + PE, 400 V, 32 A, 6 h.
Technical data
Dimensions
| Length | 77 mm |
|---|---|
| Width | 75 mm |
| Height | 75 mm |
Technical data
| Pole number | 5 |
|---|---|
| Protection rating | IP44 |
| Nominal current | 32 A |
| Nominal voltage | 400 V |
| Military version | no |
| Direction of insertion | Straight |
| ROHS-conformant | Exempt |
| Dimension | 75x75x72 |
| Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
| Connection technology | Screw terminal |
| Cable entry | Other |
| Drill hole spacing, horizontal | 60 mm |
| Drill hole spacing, vertical | 60 mm |
| Flange dimension, horizontal | 75 mm |
| Flange dimension, vertical | 75 mm |
Environmental Data
0,0996 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0996 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0996 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
CEE-32A
6109876
CEE-32A
Item no.
6109876

