CEE adapter flange 16 A, concealed
Type 2393 UP
Item no. 6024106
EAN 4012196027439



Item no. / Type
6024106 / 2393 UP
Smallest selling unit: 5 piece
5piece
piece
Description
The cover plate, together with the concealed installation box, allows tidy wall closure.
The mounting box is placed on the floor connectors and fixed in the centre with a screw.
The mounting box is placed on the floor connectors and fixed in the centre with a screw.
Technical data
Technical data
| Number of units | 1 |
|---|---|
| Strain relief option | no |
| With connection compartment | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| ROHS-conformant | yes |
| Version for | Open |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | WDK |
Environmental Data
0,2112 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2112 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2112 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
2393 UP
6024106
2393 UP
Item no.
6024106

