Cavity wall connection box
Type HV 100 KD
Item no. 2003449
EAN 4012195033011


Item no. / Type
2003449 / HV 100 KD
Height
50 mm
No. of entries
20
for pipe diameter
20 mm
Smallest selling unit: 25 piece
25piece
piece
Description
Cavity wall connection box for use in cavity walls with an installation depth of at least 50 mm and a plate thickness of 7-35 mm. With white cover and cover screws. Suitable for installation of standard rails (hat and support rails) for series terminals.
• 8 entries of Ø 20 mm
• 8 entries for NYM cables 3 x 1.5 mm²
• 4 entries for data cables (extra-low voltage)
According to IEC 60670-1, IEC 60670-22 and DIN 49073-1.
• 8 entries of Ø 20 mm
• 8 entries for NYM cables 3 x 1.5 mm²
• 4 entries for data cables (extra-low voltage)
According to IEC 60670-1, IEC 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Length | 105 mm |
|---|---|
| Width | 105 mm |
| Height | 50 mm |
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | no |
| Floor height, min. | 50 mm |
| Suitable for plate thickness, min. | 7 mm |
| Suitable for plate thickness, max. | 35 mm |
| Halogen-free | yes |
| No. of entries | 20 |
| Entry from rear | yes |
| Protection rating | IP30 |
| Sealable | no |
| Maintain electrical functions | Without |
| Type of housing penetration | Pre-marking |
| With screening | no |
| for pipe diameter | 20 mm |
| With bolts | yes |
| Airtight | no |
| With nail strap | no |
| Support | Without |
| Max. Conductor cross-section | 4 mm² |
| Nominal cross-section, min. | 2,5 mm² |
| Nominal cross-section, max. | 4 mm² |
| Shape | Square |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C |
| Dimension | 105x105x50 |
| Material | Polypropylene |
| Colour | Orange |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,0122 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0122 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0122 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (1)
Tender specifications (1)
Variants
Type
Height
No. of entries
for pipe diameter
Item no.
HV 100 KD
50
20
20 mm
2003449
HV 100 KD
Item no.
2003449
Height
50
No. of entries
20
for pipe diameter
20 mm
