Cassettes
Type OKA RK 500 15
Item no. 7425330
EAN 4012195245544


Item no. / Type
7425330 / OKA RK 500 15
Smallest selling unit: 1 piece
1piece
piece
Description
To accept wet or dry-cleaned floor coverings. Supplied with floor covering guide profiles and spacer bars (length = 1,200 mm) of cassette height. Six cassettes in the nominal trunking system width.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 500 mm |
Technical data
| Decouplable | no |
|---|---|
| Floor care | Wet |
| Number of cable outlets | 0 |
| Device support to accept mounting boxes | no |
| ROHS-conformant | yes |
| Dimension | 400x500x15 |
| Material | Stainless steel 1.4301 |
| Product series | OKA Series |
Environmental Data
101,4971 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 101,4971 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 101,4971 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
OKA RK 500 15
7425330
OKA RK 500 15
Item no.
7425330
