Cassettes
Type OKA RK 400 15
Item no. 7425320
EAN 4012195245537



Item no. / Type
7425320 / OKA RK 400 15
Smallest selling unit: 1 piece
1piece
piece
Description
To accept wet or dry-cleaned floor coverings. Supplied with floor covering guide profiles and spacer bars (length = 1,200 mm) of cassette height. Six cassettes in the nominal trunking system width.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 400 mm |
| Height | 15 mm |
Technical data
| Decouplable | no |
|---|---|
| Length of installation dimensions | 400 mm |
| Wide installation dimensions | 400 mm |
| Floor care | Wet |
| Number of cable outlets | 0 |
| Device support to accept mounting boxes | no |
| ROHS-conformant | yes |
| Dimension | 400x400x15 |
| Material | Stainless steel 1.4301 |
| Product series | OKA Series |
Environmental Data
84,5597 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 84,5597 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 84,5597 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
OKA RK 400 15
7425320
OKA RK 400 15
Item no.
7425320
