Cassettes
Type OKA RK 200 15
Item no. 7425300
EAN 4012195245513



Item no. / Type
7425300 / OKA RK 200 15
Smallest selling unit: 1 piece
1piece
piece
Description
To accept wet or dry-cleaned floor coverings. Supplied with floor covering guide profiles and spacer bars (length = 1,200 mm) of cassette height. Six cassettes in the nominal trunking system width.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 200 mm |
| Height | 15 mm |
Technical data
| Decouplable | no |
|---|---|
| Length of installation dimensions | 400 mm |
| Wide installation dimensions | 200 mm |
| Floor care | Wet |
| Number of cable outlets | 0 |
| Device support to accept mounting boxes | no |
| ROHS-conformant | yes |
| Dimension | 400x200x15 |
| Material | Stainless steel 1.4301 |
| Product series | OKA Series |
Environmental Data
51,3364 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 51,3364 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 51,3364 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
OKA RK 200 15
7425300
OKA RK 200 15
Item no.
7425300
