Cassette kit for screed installation
Type RKSN2 4 KSD V20
Item no. 7429557
EAN 4012197463649



Item no. / Type
7429557 / RKSN2 4 KSD V20
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette with cord outlet and all the necessary system accessories for the installation in screed floors with dry-cleaned floor covering in indoor areas.
Included in the delivery are:
- Underfloor box UZD350-4R,
- Mounting lid DUG350-3/4,
- Height-adjustment bracket,
- Sticky tape,
- Cassette of nominal size 4 with cord outlet,
- Two universal supports UT3/45 for three Modul 45® devices each. Stainless cassette and cord outlet. Floor covering recess in the cassette: 20 mm.
Included in the delivery are:
- Underfloor box UZD350-4R,
- Mounting lid DUG350-3/4,
- Height-adjustment bracket,
- Sticky tape,
- Cassette of nominal size 4 with cord outlet,
- Two universal supports UT3/45 for three Modul 45® devices each. Stainless cassette and cord outlet. Floor covering recess in the cassette: 20 mm.
Technical data
Technical data
| Screed height, min. | 80 mm |
|---|---|
| Screed height, max. | 160 mm |
| Floor covering thickness | 20 mm |
| Installation depth | 105 mm |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK10 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| ROHS-conformant | Exempt |
| Dimension | 500x483x167 |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|
Downloads
0 selected
Data sheet (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RKSN2 4 KSD V20
7429557
RKSN2 4 KSD V20
Item no.
7429557
