Cassette cover RKSN2 9 V20
Type OT RKSN2 9 V25
Item no. 7409590
EAN 4012196605064



Item no. / Type
Floor covering thickness
Cable outlet version
Smallest selling unit: 1 piece
1piece
piece
Description
Cassette cover for height-adjustable cassettes.
Technical data
Dimensions
| Length | 239 mm |
|---|---|
| Width | 239 mm |
| Height | 31 mm |
Technical data
| Floor covering thickness | 25 mm |
|---|---|
| Cable outlet version | Swivellable cord outlet |
| ROHS-conformant | yes |
| Dimension | 243x243 |
| Material | Stainless steel 1.4301 |
| Product series | RKSN |
Environmental Data
12,0275 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 12,0275 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,0275 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Floor covering thickness
Cable outlet version
Item no.
OT RKSN2 9 V20
20
Swivellable cord outlet
7409588
OT RKN2 9 V20
20
No cable outlet
7409589
OT RKSN2 9 V25
25
Swivellable cord outlet
7409590
Floor covering thickness
Cable outlet version
OT RKSN2 9 V20
Item no.
7409588
Floor covering thickness
20
Cable outlet version
Swivellable cord outlet
OT RKN2 9 V20
Item no.
7409589
Floor covering thickness
20
Cable outlet version
No cable outlet
OT RKSN2 9 V25
Item no.
7409590
Floor covering thickness
25
Cable outlet version
Swivellable cord outlet

