Care agent for cassette seal and tube body seal
Type PF-G
Item no. 7407110
EAN 4012195989080



Item no. / Type
7407110 / PF-G
Smallest selling unit: 1 piece
1piece
piece
Description
Cleaning agent for round seals RD2, flat seals FD2 QNK and tube body seal RD2TUK2.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Synthetic oil-based montage paste |
Environmental Data
0,0264 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0264 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0264 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PF-G
7407110
PF-G
Item no.
7407110

