Card reader PCS-CS..
Type PCS-CS-GB
Item no. 5091691
EAN 4012195896111



Item no. / Type
Measuring range, min.
Measuring range, max.
Nominal voltage
Smallest selling unit: 1 piece
1piece
piece
Description
Magnetic card reader for reading and analysing PCS cards.
• Inc. rechargeable battery for 4 h continuous, no-mains operation
• Large, clear display
• Inc. rechargeable battery for 4 h continuous, no-mains operation
• Large, clear display
Technical data
Technical data
| Measuring range, min. | 3 kA |
|---|---|
| Measuring range, max. | -120 kA |
| Measuring tolerances | < 2 kA (< 2%) |
| Nominal voltage | 230 V |
| Dimension | 250 x 200 x 380 |
| ROHS-conformant | Exempt |
| Country-specific version | GB |
| Maximum back-up fuse | 1,25 A |
| Permitted temperature range, min. | -10 °C |
| Permitted temperature range, max. | 50 °C |
| Dimension | GB |
Environmental Data
20,7339 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 20,7339 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 20,7339 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Measuring range, min.
Measuring range, max.
Nominal voltage
Item no.
PCS-CS-D
3
-120
230
5091683
PCS-CS-GB
3
-120
230
5091691
PCS-CS-D
Item no.
5091683
Measuring range, min.
3
Measuring range, max.
-120
Nominal voltage
230
PCS-CS-GB
Item no.
5091691
Measuring range, min.
3
Measuring range, max.
-120
Nominal voltage
230


