Cap nut cable gland, PG thread, long, nickel-plated
Type V-TEC L PG21 MS
Item no. 2085771
EAN 4012195841036




Item no. / Type
Thread
Smallest selling unit: 25 piece
25piece
piece
Description
Cable gland of cap-nut design with large sealing area, and strain relief and torsion protection for high sealing demands with long Pg connection thread to DIN 40430, for thicker housing wall thicknesses in connection with locknut.
Polyamide terminal insert.
Sealing ring of chloroprene/nitrile rubber.
O ring pre-mounted on connection thread.
Protection rating IP 68 at 5 bar: 1 hr.
Tested to DIN EN 62444.
With long connection thread.
* Prices according to DEL notation.
Polyamide terminal insert.
Sealing ring of chloroprene/nitrile rubber.
O ring pre-mounted on connection thread.
Protection rating IP 68 at 5 bar: 1 hr.
Tested to DIN EN 62444.
With long connection thread.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | Pg 21 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal thread size | 21 |
| Sealing area D, min. | 14 mm |
| Sealing area D, max. | 18 mm |
| WAF | 30 |
| Version for | Straight |
| ROHS-conformant | Exempt |
| Thread length | 12 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 100 °C |
| Dimension | PG21 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | V-TEC |
Dimensions
| Dimension L max. | 33 mm |
|---|---|
| Dimension L1 | 12 mm |
| Dimension L2 | 4,5 mm |
| Dimension L3 | 20 mm |
| Dimension E | 33,5 mm |
Environmental Data
0,2192 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2192 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2192 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Item no.
V-TEC L PG9 MS
Pg 9
no
2085739
V-TEC L PG11 MS
Pg 11
no
2085747
V-TEC L PG13 MS
Pg 13,5
no
2085755
V-TEC L PG16 MS
Pg 16
no
2085763
V-TEC L PG21 MS
Pg 21
no
2085771
V-TEC L PG29 MS
Pg 29
no
2085798
V-TEC L PG48 MS
Pg 48
no
2085836
Thread
V-TEC L PG9 MS
Item no.
2085739
Thread
Pg 9
Sealing insert, multiple
no
V-TEC L PG11 MS
Item no.
2085747
Thread
Pg 11
Sealing insert, multiple
no
V-TEC L PG13 MS
Item no.
2085755
Thread
Pg 13,5
Sealing insert, multiple
no
V-TEC L PG16 MS
Item no.
2085763
Thread
Pg 16
Sealing insert, multiple
no
V-TEC L PG21 MS
Item no.
2085771
Thread
Pg 21
Sealing insert, multiple
no
V-TEC L PG29 MS
Item no.
2085798
Thread
Pg 29
Sealing insert, multiple
no
V-TEC L PG48 MS
Item no.
2085836
Thread
Pg 48
Sealing insert, multiple
no


