Cap nut cable gland, metric thread, silver grey, nickel-plated
Type V-TEC VM12 MS
Item no. 2086018
EAN 4012195808992



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
With metric connecting thread to IEC 423, robust cap nut cable gland with large sealing area. Strain relief, wringing protection and tightness over the whole clamping area. Neoprene sealing ring. Polyamide terminal insert. With pre-mounted O sealing ring on connection thread, VDE-tested to DIN EN 50262, protection rating IP68 at 5 bar for 1 hr, max. permitted ambient temperature -20 to +100°C.
* Prices according to DEL notation.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M12 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Hexagonal corner dimension | 15,5 mm |
| Sealing area D, min. | 3 mm |
| Sealing area D, max. | 6 mm |
| WAF | 14 |
| Version for | Straight |
| ROHS-conformant | Exempt |
| Thread length | 5 mm |
| Unstable torque | 3,5 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 100 °C |
| Dimension | M12 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | V-TEC VM |
Dimensions
| Dimension L max. | 20 mm |
|---|---|
| Dimension L1 | 5 mm |
| Dimension L2 | 3 mm |
| Dimension L3 | 11,5 mm |
| Dimension E | 15,5 mm |
Environmental Data
0,0306 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0306 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0306 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Item no.
V-TEC VM12 MS
M12 x 1,5
no
2086018
V-TEC VM16 MS
M16 x 1,5
no
2086024
V-TEC VM20 MS
M20 x 1,5
no
2086030
V-TEC VM25 MS
M25 x 1,5
no
2086036
V-TEC VM32 MS
M32 x 1,5
no
2086042
V-TEC VM40 MS
M40 x 1,5
no
2086048
V-TEC VM50 MS
M50 x 1,5
no
2086054
V-TEC VM63 MS
M63 x 1,5
no
2086060
Thread
V-TEC VM12 MS
Item no.
2086018
Thread
M12 x 1,5
Sealing insert, multiple
no
V-TEC VM16 MS
Item no.
2086024
Thread
M16 x 1,5
Sealing insert, multiple
no
V-TEC VM20 MS
Item no.
2086030
Thread
M20 x 1,5
Sealing insert, multiple
no
V-TEC VM25 MS
Item no.
2086036
Thread
M25 x 1,5
Sealing insert, multiple
no
V-TEC VM32 MS
Item no.
2086042
Thread
M32 x 1,5
Sealing insert, multiple
no
V-TEC VM40 MS
Item no.
2086048
Thread
M40 x 1,5
Sealing insert, multiple
no
V-TEC VM50 MS
Item no.
2086054
Thread
M50 x 1,5
Sealing insert, multiple
no
V-TEC VM63 MS
Item no.
2086060
Thread
M63 x 1,5
Sealing insert, multiple
no



