Cap nut cable gland, metric thread, silver grey
Type V-TEC VM16 SGR
Item no. 2022845
EAN 4012195532699



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
The quickest and most convenient way of providing strain relief and tightness with cable glands on junction boxes and housings is with the tried-and-trusted V-TEC VM cable glands from OBO. With the integrated sealing lip and the special OBO lamella technology, protection class IP68 is achieved. Strain relief and tightness have been tested to DIN EN 62444.
The connecting threads of the cable glands are metric or PG and are therefore suitable for universal use. Once screwed in place, the installation is there forever, as the optimum thread adjustment with the right pitch ensures permanent resistance to shaking.
Applications: From private housing with junction boxes up to industrial applications in the distributor cabinet.
Temperature range: –20 °C to +65 °C.
The connecting threads of the cable glands are metric or PG and are therefore suitable for universal use. Once screwed in place, the installation is there forever, as the optimum thread adjustment with the right pitch ensures permanent resistance to shaking.
Applications: From private housing with junction boxes up to industrial applications in the distributor cabinet.
Temperature range: –20 °C to +65 °C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M16 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 16 |
| Hexagonal corner dimension | 22 mm |
| Sealing area D, min. | 4,5 mm |
| Sealing area D, max. | 10 mm |
| WAF | 20 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| Unstable torque | 2,5 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M16 |
| Material | Polyamide |
| Colour | Silver grey; RAL 7001 |
| Product series | V-TEC VM |
Dimensions
| Dimension L min. | 21,5 mm |
|---|---|
| Dimension L max. | 29 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 5 mm |
| Dimension E | 22 mm |
Environmental Data
0,0301 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0301 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0301 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
116 M16 SGR PA
2048760
Smallest selling unit: 100 piece
100piece
piece

Item no. 2048760
Locknut, metric thread, silver greyType
116 M16 SGR PA
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (5)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC VM12 SGR
M12 x 1,5
no
Silver grey; RAL 7001
2022843
V-TEC VM16 SGR
M16 x 1,5
no
Silver grey; RAL 7001
2022845
V-TEC VM20 SGR
M20 x 1,5
no
Silver grey; RAL 7001
2022847
V-TEC VM25 SGR
M25 x 1,5
no
Silver grey; RAL 7001
2022849
V-TEC VM32 SGR
M32 x 1,5
no
Silver grey; RAL 7001
2022851
V-TEC VM40 SGR
M40 x 1,5
no
Silver grey; RAL 7001
2022853
V-TEC VM50 SGR
M50 x 1,5
no
Silver grey; RAL 7001
2022855
V-TEC VM63 SGR
M63 x 1,5
no
Silver grey; RAL 7001
2022857
Thread
V-TEC VM12 SGR
Item no.
2022843
Thread
M12 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM16 SGR
Item no.
2022845
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM20 SGR
Item no.
2022847
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM25 SGR
Item no.
2022849
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM32 SGR
Item no.
2022851
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM40 SGR
Item no.
2022853
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM50 SGR
Item no.
2022855
Thread
M50 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM63 SGR
Item no.
2022857
Thread
M63 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001



