Calyx
Type SK GS-A70170
|Item no. 6288740
|EAN 4012196090068



Item no. / Type
6288740 / SK GS-A70170
Smallest selling unit: 1 piece
1piece
piece
Description
Saw core for easy creation of saw cuts on sheel steel device installation trunking of the Rapid 80 GS series. Type suitable for nominal size.
Technical data
Dimensions
| Width | 167 mm |
|---|---|
| Height | 67 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Symmetrical | no |
| Protection rating IK code | IK10 |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 67x167x220 |
| Surface | galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | Rapid 80® |
Environmental Data
2,8399 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,8399 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,8399 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SK GS-A70170
6288740
SK GS-A70170
Item no.
6288740


