Calyx
Type SK GS-A70130
|Item no. 6288736
|EAN 4012196089994



Item no. / Type
6288736 / SK GS-A70130
Smallest selling unit: 1 piece
1piece
piece
Description
Saw core for easy creation of saw cuts on sheel steel device installation trunking of the Rapid 80 GS series. Type suitable for nominal size.
Technical data
Dimensions
| Width | 127 mm |
|---|---|
| Height | 67 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Symmetrical | no |
| Protection rating IK code | IK10 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 67x127x160 |
| Surface | galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | Rapid 80® |
Environmental Data
2,0123 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0123 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,0123 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SK GS-A70130
6288736
SK GS-A70130
Item no.
6288736


