Calyx
Type SK GS-S70110
|Item no. 6288732
|EAN 4012196089949



Item no. / Type
6288732 / SK GS-S70110
Smallest selling unit: 1 piece
1piece
piece
Description
Saw core for easy creation of saw cuts on sheel steel device installation trunking of the Rapid 80 GS series. Type suitable for nominal size.
Technical data
Dimensions
| Width | 107 mm |
|---|---|
| Height | 67 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Symmetrical | yes |
| Protection rating IK code | IK10 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 67x107x160 |
| Surface | galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | Rapid 80® |
Environmental Data
1,8338 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8338 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8338 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SK GS-S70110
6288732
SK GS-S70110
Item no.
6288732


