Cable tray SKS-Magic® 85, unperforated FT
Type SKSMU 840 FT
Item no. 6059787
EAN 4012195833635



Item no. / Type
Length
Width
Height
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.
Continuous equipotential bonding is guaranteed without additional components.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 400 mm |
| Height | 85 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 338 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Usable cross-section | 33800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 85x400x3050 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Usable length | 3000 mm |
| Type of connector, cable support system | Click fastening |
| Product series | SKSM Series |
Loads
| Support spacing 1.5 m | 2,8 kN/m |
|---|---|
| Support spacing 2.0 m | 2,25 kN/m |
| Support spacing 2.5 m | 1,5 kN/m |
| Support spacing 3.0 m | 0,75 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
19,0376 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 19,0376 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 19,0376 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6069032
Magic straight connector set DDType
KTSMV 840 DD
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
SKSMU 810 FT
3050
100
85
no
1,5
Hot-dip galvanised
Steel
zinc
6059779
SKSMU 820 FT
3050
200
85
no
1,5
Hot-dip galvanised
Steel
zinc
6059783
SKSMU 830 FT
3050
300
85
no
1,5
Hot-dip galvanised
Steel
zinc
6059785
SKSMU 840 FT
3050
400
85
no
1,5
Hot-dip galvanised
Steel
zinc
6059787
SKSMU 850 FT
3050
500
85
no
1,5
Hot-dip galvanised
Steel
zinc
6059789
SKSMU 860 FT
3050
600
85
no
1,5
Hot-dip galvanised
Steel
zinc
6059791
Width
SKSMU 810 FT
Item no.
6059779
Length
3050
Width
100
Height
85
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSMU 820 FT
Item no.
6059783
Length
3050
Width
200
Height
85
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSMU 830 FT
Item no.
6059785
Length
3050
Width
300
Height
85
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSMU 840 FT
Item no.
6059787
Length
3050
Width
400
Height
85
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSMU 850 FT
Item no.
6059789
Length
3050
Width
500
Height
85
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSMU 860 FT
Item no.
6059791
Length
3050
Width
600
Height
85
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc







