Cable tray SKS-Magic® 60 A2
Type SKSM 650 A2
Item no. 6059500
EAN 4012195832805




Item no. / Type
Length
Width
Height
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
Continuous equipotential bonding is guaranteed without additional components.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 500 mm |
| Height | 60 mm |
| Dimension y | 462 mm |
| Dimension L | 380 mm |
| Dimension B | 500 mm |
| Dimension x | 396 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 298 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 29800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 60x500x3050 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Sprinkler system use | yes |
| Magnetic shield insulation with cover | 50 dB |
| Magnetic shield insulation without cover | 20 dB |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Click fastening |
| Product series | SKSM Series |
Loads
| Support spacing 1.5 m | 1,9 kN/m |
|---|---|
| Support spacing 2.0 m | 1,55 kN/m |
| Support spacing 2.5 m | 1,18 kN/m |
| Support spacing 3.0 m | 0,8 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
36,977 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 36,977 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 36,977 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6068968
Magic straight connector set A2Type
KTSMV 650 A2
Smallest selling unit: 1 piece
1piece
piece

Item no. 6037160
Bend, angle-adjustable, 60 A2Type
RB W 650 A2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Certificates (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
SKSM 610 A2
3050
100
60
no
1,5
Bright, treated
Stainless steel 1.4301
stainless steel
6059490
SKSM 620 A2
3050
200
60
no
1,5
Bright, treated
Stainless steel 1.4301
stainless steel
6059494
SKSM 630 A2
3050
300
60
no
1,5
Bright, treated
Stainless steel 1.4301
stainless steel
6059496
SKSM 640 A2
3050
400
60
no
1,5
Bright, treated
Stainless steel 1.4301
stainless steel
6059498
SKSM 650 A2
3050
500
60
no
1,5
Bright, treated
Stainless steel 1.4301
stainless steel
6059500
SKSM 660 A2
3050
600
60
no
1,5
Bright, treated
Stainless steel 1.4301
stainless steel
6059502
Width
SKSM 610 A2
Item no.
6059490
Length
3050
Width
100
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
SKSM 620 A2
Item no.
6059494
Length
3050
Width
200
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
SKSM 630 A2
Item no.
6059496
Length
3050
Width
300
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
SKSM 640 A2
Item no.
6059498
Length
3050
Width
400
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
SKSM 650 A2
Item no.
6059500
Length
3050
Width
500
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
SKSM 660 A2
Item no.
6059502
Length
3050
Width
600
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel






