Cable tray SKS 60 FT
Type SKS 615 FT
Item no. 6056644
EAN 4012196390014




Item no. / Type
Length
Width
Maintain electrical functions
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
SKS 60 = Heavy-duty cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
The cable tray, type SKS, should also be used for the maintenance of electrical function. For additional data, please refer to BSS fire protection systems.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 150 mm |
| Height | 60 mm |
| Dimension B | 150 mm |
| Dimension W | 150 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 88 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 8800 mm² |
| With cover | no |
| Dimension | 60 x 150 |
| ROHS-conformant | yes |
| Dimension | 60x150x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Fire protection | Maintenance of electrical function of standard support structure |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | SKS Series |
Loads
| Support spacing 1.5 m | 2,65 kN/m |
|---|---|
| Support spacing 2.0 m | 1,8 kN/m |
| Support spacing 2.5 m | 1,15 kN/m |
| Support spacing 3.0 m | 0,5 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
7,5127 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,5127 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 7,5127 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Certificates (2)
Instructions and Aid (4)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
SKS 610 FT
3000
100
yes
1,5
Hot-dip galvanised
Steel
6056636
SKS 615 FT
3000
150
yes
1,5
Hot-dip galvanised
Steel
6056644
SKS 620 FT
3000
200
yes
1,5
Hot-dip galvanised
Steel
6056652
SKS 630 FT
3000
300
yes
1,5
Hot-dip galvanised
Steel
6056679
SKS 640 FT
3000
400
no
1,5
Hot-dip galvanised
Steel
6056695
SKS 650 FT
3000
500
no
1,5
Hot-dip galvanised
Steel
6056717
SKS 660 FT
3000
600
no
1,5
Hot-dip galvanised
Steel
6056733
SKS 605 FT
3000
50
no
1,5
Hot-dip galvanised
Steel
6056634
Width
Maintain electrical functions
SKS 610 FT
Item no.
6056636
Length
3000
Width
100
Maintain electrical functions
yes
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
SKS 615 FT
Item no.
6056644
Length
3000
Width
150
Maintain electrical functions
yes
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
SKS 620 FT
Item no.
6056652
Length
3000
Width
200
Maintain electrical functions
yes
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
SKS 630 FT
Item no.
6056679
Length
3000
Width
300
Maintain electrical functions
yes
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
SKS 640 FT
Item no.
6056695
Length
3000
Width
400
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
SKS 650 FT
Item no.
6056717
Length
3000
Width
500
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
SKS 660 FT
Item no.
6056733
Length
3000
Width
600
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
SKS 605 FT
Item no.
6056634
Length
3000
Width
50
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel








