Cable tray SKS 110 FT SOMY
Type SKS 120 FT SO
Item no. 7196011
EAN 4012195384724




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
SKS 110 = Heavy-duty cable tray system with 110 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
The cable tray is fastened to the bracket with bolts, type FRS M6 x 12. The surface coating is a coating created in a single-dip method with extra-high zinc thicknesses.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 200 mm |
| Height | 110 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 218 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 110x200x3000 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | SKS Series |
Loads
| Support spacing 1.5 m | 3 kN/m |
|---|---|
| Support spacing 2.0 m | 2,4 kN/m |
| Support spacing 3.0 m | 1,2 kN/m |
| Support spacing 4.0 m | 0,8 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
11,7623 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,7623 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 11,7623 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Declarations (5)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
SKS 110 FT SO
3000
100
no
1,5
Hot-dip galvanised 85 µm
Steel
7196008
SKS 120 FT SO
3000
200
no
1,5
Hot-dip galvanised 85 µm
Steel
7196011
SKS 140 FT SO
3000
400
no
1,5
Hot-dip galvanised 85 µm
Steel
7196016
SKS 150 FT SO
3000
500
no
1,5
Hot-dip galvanised 85 µm
Steel
7196019
SKS 130 FT SO
3000
300
no
1,5
Hot-dip galvanised 85 µm
Steel
7196025
SKS 160 FT SO
3000
600
no
1,5
Hot-dip galvanised 85 µm
Steel
7196026
Width
SKS 110 FT SO
Item no.
7196008
Length
3000
Width
100
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel
SKS 120 FT SO
Item no.
7196011
Length
3000
Width
200
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel
SKS 140 FT SO
Item no.
7196016
Length
3000
Width
400
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel
SKS 150 FT SO
Item no.
7196019
Length
3000
Width
500
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel
SKS 130 FT SO
Item no.
7196025
Length
3000
Width
300
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel
SKS 160 FT SO
Item no.
7196026
Length
3000
Width
600
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel

