Cable tray RKS-Magic® 60, pure white
Type RKSM 610 FSK RW
Item no. 6048251
EAN 4012195391258




Item no. / Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Smallest selling unit: 6 m
6m
m
Description
Cable tray with integrated quick fastening system. Continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components. With 11 mm perforation in the base for direct threaded rod suspension. Usable length 3,000 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
The cable tray's surface is strip-galvanised and visible areas are powder-coated in white (RAL 9010).
Powder-coated fittings in white (RAL 9010) and other colours on request.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 100 mm |
| Height | 60 mm |
| Dimension y | 50 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 58 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 5800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Base perforation | 1 |
| Dimension | 60x100x3050 |
| Surface | PES50 - Polyester/epoxy/visual surface coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Fire protection | Maintenance of electrical function of cable-specific support structure |
| Load test type according to IEC 61537 | Type II |
| Usable length | 3000 mm |
| Type of connector, cable support system | Click fastening |
| Product series | RKSM Series |
Loads
| Support spacing 1.0 m | 1,2 kN/m |
|---|---|
| Support spacing 1.5 m | 0,9 kN/m |
| Support spacing 2.0 m | 0,6 kN/m |
| Support spacing 2.5 m | 0,4 kN/m |
| NEMA load class | 8AA |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
3,2205 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,2205 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,2205 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| Expiry date EPD | 10.07.2029 |
|---|---|
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
RKSM 610 FSK RW
3050
100
60
yes
0,75
PES50 - Polyester/epoxy/visual surface coated
Steel
Pure white; RAL 9010
6048251
RKSM 620 FSK RW
3050
200
60
yes
0,75
PES50 - Polyester/epoxy/visual surface coated
Steel
Pure white; RAL 9010
6048255
RKSM 630 FSK RW
3050
300
60
yes
0,75
PES50 - Polyester/epoxy/visual surface coated
Steel
Pure white; RAL 9010
6048257
RKSM 640 FSK RW
3050
400
60
yes
0,9
PES50 - Polyester/epoxy/visual surface coated
Steel
Pure white; RAL 9010
6048259
RKSM 650 FSK RW
3050
500
60
no
0,9
PES50 - Polyester/epoxy/visual surface coated
Steel
Pure white; RAL 9010
6048261
RKSM 660 FSK RW
3050
600
60
no
0,9
PES50 - Polyester/epoxy/visual surface coated
Steel
Pure white; RAL 9010
6048263
Width
Maintain electrical functions
Plate thickness
RKSM 610 FSK RW
Item no.
6048251
Length
3050
Width
100
Height
60
Maintain electrical functions
yes
Plate thickness
0,75
Surface
PES50 - Polyester/epoxy/visual surface coated
Material
Steel
Colour
Pure white; RAL 9010
RKSM 620 FSK RW
Item no.
6048255
Length
3050
Width
200
Height
60
Maintain electrical functions
yes
Plate thickness
0,75
Surface
PES50 - Polyester/epoxy/visual surface coated
Material
Steel
Colour
Pure white; RAL 9010
RKSM 630 FSK RW
Item no.
6048257
Length
3050
Width
300
Height
60
Maintain electrical functions
yes
Plate thickness
0,75
Surface
PES50 - Polyester/epoxy/visual surface coated
Material
Steel
Colour
Pure white; RAL 9010
RKSM 640 FSK RW
Item no.
6048259
Length
3050
Width
400
Height
60
Maintain electrical functions
yes
Plate thickness
0,9
Surface
PES50 - Polyester/epoxy/visual surface coated
Material
Steel
Colour
Pure white; RAL 9010
RKSM 650 FSK RW
Item no.
6048261
Length
3050
Width
500
Height
60
Maintain electrical functions
no
Plate thickness
0,9
Surface
PES50 - Polyester/epoxy/visual surface coated
Material
Steel
Colour
Pure white; RAL 9010
RKSM 660 FSK RW
Item no.
6048263
Length
3050
Width
600
Height
60
Maintain electrical functions
no
Plate thickness
0,9
Surface
PES50 - Polyester/epoxy/visual surface coated
Material
Steel
Colour
Pure white; RAL 9010



