Cable tray RKS-Magic® 60 FT
Type RKSM 615 FT
Item no. 6047631
EAN 4012195903901




Item no. / Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
The perforation for direct threaded rod suspension has a diameter of 11 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
The perforation for direct threaded rod suspension has a diameter of 11 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Continuous equipotential bonding is guaranteed without additional components.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 150 mm |
| Height | 60 mm |
| Dimension y | 100 mm |
| Dimension B | 150 mm |
| Dimension x | 50 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 88 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 8800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Base perforation | 1.3 |
| Dimension | 60x150x3050 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Fire protection | Maintenance of electrical function of cable-specific support structure |
| Magnetic shield insulation with cover | 50 dB |
| Magnetic shield insulation without cover | 20 dB |
| Load test type according to IEC 61537 | Type II |
| Usable length | 3000 mm |
| Type of connector, cable support system | Click fastening |
| Product series | RKSM Series |
Loads
| Support spacing 1.0 m | 1,2 kN/m |
|---|---|
| Support spacing 1.5 m | 0,9 kN/m |
| Support spacing 2.0 m | 0,6 kN/m |
| Support spacing 2.5 m | 0,4 kN/m |
| NEMA load class | 8AA |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
5,4713 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,4713 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,4713 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6068938
Magic straight connector set DDType
KTSMV 615 DD
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (5)
Certificates (5)
Instructions and Aid (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
RKSM 610 FT
3050
100
60
yes
1
Hot-dip galvanised
Steel
zinc
6047612
RKSM 615 FT
3050
150
60
yes
1
Hot-dip galvanised
Steel
zinc
6047631
RKSM 620 FT
3050
200
60
yes
1
Hot-dip galvanised
Steel
zinc
6047639
RKSM 630 FT
3050
300
60
yes
1
Hot-dip galvanised
Steel
zinc
6047655
RKSM 640 FT
3050
400
60
yes
1
Hot-dip galvanised
Steel
zinc
6047690
RKSM 650 FT
3050
500
60
no
1
Hot-dip galvanised
Steel
zinc
6047720
RKSM 660 FT
3050
600
60
no
1
Hot-dip galvanised
Steel
zinc
6047736
Width
Maintain electrical functions
RKSM 610 FT
Item no.
6047612
Length
3050
Width
100
Height
60
Maintain electrical functions
yes
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RKSM 615 FT
Item no.
6047631
Length
3050
Width
150
Height
60
Maintain electrical functions
yes
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RKSM 620 FT
Item no.
6047639
Length
3050
Width
200
Height
60
Maintain electrical functions
yes
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RKSM 630 FT
Item no.
6047655
Length
3050
Width
300
Height
60
Maintain electrical functions
yes
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RKSM 640 FT
Item no.
6047690
Length
3050
Width
400
Height
60
Maintain electrical functions
yes
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RKSM 650 FT
Item no.
6047720
Length
3050
Width
500
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RKSM 660 FT
Item no.
6047736
Length
3050
Width
600
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc










