Cable tray MKSU 60 FT
Type MKSU 605 FS
Item no. 6063150
EAN 4012197350635



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Medium-duty unperforated cable tray for horizontal routing of cables and lines. Acorrding EN 61537. Can be used in indoor areas. Screw connection. Suitable for direct and elevated floor mounting as well as for wall and ceiling mounting on support system. With connector perforation on end of cable tray.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Matching cover with turn buckle: Type AZDMD 50
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Matching cover with turn buckle: Type AZDMD 50
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 50 mm |
| Height | 60 mm |
| Dimension B | 50 mm |
| Dimension H | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 30 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| Usable cross-section | 3000 mm² |
| Dimension | 60x50 |
| ROHS-conformant | yes |
| Dimension | 60x50x3000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | MKS Series |
Environmental Data
3,7616 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,7616 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,7616 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
MKSU 610 FS
3000
100
no
1
Strip galvanised
Steel
6063160
MKSU 615 FS
3000
150
no
1
Strip galvanised
Steel
6063179
MKSU 620 FS
3000
200
no
1
Strip galvanised
Steel
6063187
MKSU 630 FS
3000
300
no
1
Strip galvanised
Steel
6063209
MKSU 640 FS
3000
400
no
1
Strip galvanised
Steel
6063225
MKSU 605 FS
3000
50
no
1
Strip galvanised
Steel
6063150
Width
MKSU 610 FS
Item no.
6063160
Length
3000
Width
100
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKSU 615 FS
Item no.
6063179
Length
3000
Width
150
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKSU 620 FS
Item no.
6063187
Length
3000
Width
200
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKSU 630 FS
Item no.
6063209
Length
3000
Width
300
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKSU 640 FS
Item no.
6063225
Length
3000
Width
400
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKSU 605 FS
Item no.
6063150
Length
3000
Width
50
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
