Cable tray MKS-Magic® 85 FT
Type MKSM 860 FT
Item no. 6059109
EAN 4012195830474




Item no. / Type
Length
Width
Height
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
Continuous equipotential bonding is guaranteed without additional components.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 600 mm |
| Height | 85 mm |
| Dimension y | 562 mm |
| Dimension L | 480 mm |
| Dimension B | 600 mm |
| Dimension x | 496 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 508 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 50800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 85x600x3050 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Sprinkler system use | yes |
| Magnetic shield insulation with cover | 50 dB |
| Magnetic shield insulation without cover | 20 dB |
| Load test type according to IEC 61537 | Type II |
| Usable length | 3000 mm |
| Type of connector, cable support system | Click fastening |
| Product series | MKSM Series |
Loads
| Support spacing 1.5 m | 1,4 kN/m |
|---|---|
| Support spacing 2.0 m | 1,1 kN/m |
| Support spacing 2.5 m | 0,85 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
13,734 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,734 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 13,734 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6069036
Magic straight connector set DDType
KTSMV 860 DD
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
MKSM 810 FT
3050
100
85
no
1
Hot-dip galvanised
Steel
zinc
6059097
MKSM 820 FT
3050
200
85
no
1
Hot-dip galvanised
Steel
zinc
6059101
MKSM 830 FT
3050
300
85
no
1
Hot-dip galvanised
Steel
zinc
6059103
MKSM 840 FT
3050
400
85
no
1
Hot-dip galvanised
Steel
zinc
6059105
MKSM 850 FT
3050
500
85
no
1
Hot-dip galvanised
Steel
zinc
6059107
MKSM 860 FT
3050
600
85
no
1
Hot-dip galvanised
Steel
zinc
6059109
Width
MKSM 810 FT
Item no.
6059097
Length
3050
Width
100
Height
85
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSM 820 FT
Item no.
6059101
Length
3050
Width
200
Height
85
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSM 830 FT
Item no.
6059103
Length
3050
Width
300
Height
85
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSM 840 FT
Item no.
6059105
Length
3050
Width
400
Height
85
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSM 850 FT
Item no.
6059107
Length
3050
Width
500
Height
85
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSM 860 FT
Item no.
6059109
Length
3050
Width
600
Height
85
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc








