Cable tray MKS-Magic® 60, unperforated FT
Type MKSMU 630 FT
Item no. 6059254
EAN 4012195831440




Item no. / Type
Length
Width
Height
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.
Continuous equipotential bonding is guaranteed without additional components.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 300 mm |
| Height | 60 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 178 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Usable cross-section | 17800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 60x300x3050 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Usable length | 3000 mm |
| Type of connector, cable support system | Click fastening |
| Product series | MKSM Series |
Loads
| Support spacing 1.5 m | 1,5 kN/m |
|---|---|
| Support spacing 1.75 m | 1,25 kN/m |
| Support spacing 2.0 m | 1 kN/m |
| Support spacing 2.5 m | 0,5 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
8,3883 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,3883 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 8,3883 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6068942
Magic straight connector set DDType
KTSMV 630 DD
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
MKSMU 610 FT
3050
100
60
no
1
Hot-dip galvanised
Steel
zinc
6059248
MKSMU 615 FT
3050
150
60
no
1
Hot-dip galvanised
Steel
zinc
6059250
MKSMU 620 FT
3050
200
60
no
1
Hot-dip galvanised
Steel
zinc
6059252
MKSMU 630 FT
3050
300
60
no
1
Hot-dip galvanised
Steel
zinc
6059254
MKSMU 640 FT
3050
400
60
no
1
Hot-dip galvanised
Steel
zinc
6059256
MKSMU 650 FT
3050
500
60
no
1
Hot-dip galvanised
Steel
zinc
6059258
MKSMU 660 FT
3050
600
60
no
1
Hot-dip galvanised
Steel
zinc
6059260
Width
MKSMU 610 FT
Item no.
6059248
Length
3050
Width
100
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSMU 615 FT
Item no.
6059250
Length
3050
Width
150
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSMU 620 FT
Item no.
6059252
Length
3050
Width
200
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSMU 630 FT
Item no.
6059254
Length
3050
Width
300
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSMU 640 FT
Item no.
6059256
Length
3050
Width
400
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSMU 650 FT
Item no.
6059258
Length
3050
Width
500
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSMU 660 FT
Item no.
6059260
Length
3050
Width
600
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc








