Cable tray MKS-Magic® 110 A2
Type MKSM 120 A2
Item no. 6059194
EAN 4012195831174




Item no. / Type
Length
Width
Height
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
Continuous equipotential bonding is guaranteed without additional components.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 200 mm |
| Height | 110 mm |
| Dimension y | 162 mm |
| Dimension L | 80 mm |
| Dimension B | 200 mm |
| Dimension x | 96 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 218 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 21800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 110x200x3050 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Sprinkler system use | yes |
| Magnetic shield insulation with cover | 50 dB |
| Magnetic shield insulation without cover | 20 dB |
| Load test type according to IEC 61537 | Type II |
| Usable length | 3000 mm |
| Type of connector, cable support system | Click fastening |
| Product series | MKSM Series |
Loads
| Support spacing 1.5 m | 2 kN/m |
|---|---|
| Support spacing 2.0 m | 1,5 kN/m |
| Support spacing 2.5 m | 1,07 kN/m |
| Support spacing 3.0 m | 0,7 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
17,0382 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,0382 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 17,0382 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6069138
Magic straight connector set A2Type
KTSMV 120 A2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
MKSM 110 A2
3050
100
110
no
1
Bright, treated
Stainless steel 1.4301
stainless steel
6059190
MKSM 120 A2
3050
200
110
no
1
Bright, treated
Stainless steel 1.4301
stainless steel
6059194
MKSM 130 A2
3050
300
110
no
1
Bright, treated
Stainless steel 1.4301
stainless steel
6059196
MKSM 140 A2
3050
400
110
no
1
Bright, treated
Stainless steel 1.4301
stainless steel
6059198
MKSM 150 A2
3050
500
110
no
1
Bright, treated
Stainless steel 1.4301
stainless steel
6059200
MKSM 160 A2
3050
600
110
no
1
Bright, treated
Stainless steel 1.4301
stainless steel
6059202
Width
MKSM 110 A2
Item no.
6059190
Length
3050
Width
100
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
MKSM 120 A2
Item no.
6059194
Length
3050
Width
200
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
MKSM 130 A2
Item no.
6059196
Length
3050
Width
300
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
MKSM 140 A2
Item no.
6059198
Length
3050
Width
400
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
MKSM 150 A2
Item no.
6059200
Length
3050
Width
500
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
MKSM 160 A2
Item no.
6059202
Length
3050
Width
600
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel








