Cable tray MKS 60 FT SOMY
Type MKS 615 FT SO
Item no. 7190101
EAN 4012195763413




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
MKS 60 = Medium-duty cable tray system with a side height of 60 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 150 mm |
| Height | 60 mm |
| Dimension B | 150 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Supplied connectors |
| Wide-span version | no |
| Usable cross-section | 88 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 8800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 60x150x3000 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | MKS Series |
Loads
| Support spacing 1.5 m | 1,5 kN/m |
|---|---|
| Support spacing 1.75 m | 1,25 kN/m |
| Support spacing 2.0 m | 1 kN/m |
| Support spacing 2.5 m | 0,5 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
5,8235 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,8235 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,8235 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
MKS 610 FT SO
3000
100
no
1
Hot-dip galvanised 85 µm
Steel
7190099
MKS 615 FT SO
3000
150
no
1
Hot-dip galvanised 85 µm
Steel
7190101
MKS 620 FT SO
3000
200
no
1
Hot-dip galvanised 85 µm
Steel
7190103
MKS 630 FT SO
3000
300
no
1
Hot-dip galvanised 85 µm
Steel
7190107
MKS 640 FT SO
3000
400
no
1
Hot-dip galvanised 85 µm
Steel
7190109
MKS 650 FT SO
3000
500
no
1
Hot-dip galvanised 85 µm
Steel
7190110
MKS 660 FT SO
3000
600
no
1
Hot-dip galvanised 85 µm
Steel
7190111
Width
MKS 610 FT SO
Item no.
7190099
Length
3000
Width
100
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised 85 µm
Material
Steel
MKS 615 FT SO
Item no.
7190101
Length
3000
Width
150
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised 85 µm
Material
Steel
MKS 620 FT SO
Item no.
7190103
Length
3000
Width
200
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised 85 µm
Material
Steel
MKS 630 FT SO
Item no.
7190107
Length
3000
Width
300
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised 85 µm
Material
Steel
MKS 640 FT SO
Item no.
7190109
Length
3000
Width
400
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised 85 µm
Material
Steel
MKS 650 FT SO
Item no.
7190110
Length
3000
Width
500
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised 85 µm
Material
Steel
MKS 660 FT SO
Item no.
7190111
Length
3000
Width
600
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised 85 µm
Material
Steel


