Cable tray MKS 60 FT
Type MKS 610 FT
Item no. 6055532
EAN 4012196060016




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
MKS 60 = Medium-duty cable tray system with a side height of 60 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 60 mm |
| Dimension B | 100 mm |
| Dimension W | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 58 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 5800 mm² |
| With cover | no |
| Dimension | 60 x 100 |
| ROHS-conformant | yes |
| Dimension | 60x100x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | MKS Series |
Loads
| Support spacing 1.5 m | 1,5 kN/m |
|---|---|
| Support spacing 1.75 m | 1,25 kN/m |
| Support spacing 2.0 m | 1 kN/m |
| Support spacing 2.5 m | 0,5 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
4,4369 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,4369 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,4369 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Certificates (1)
Instructions and Aid (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
MKS 610 FT
3000
100
no
1
Hot-dip galvanised
Steel
6055532
MKS 615 FT
3000
150
no
1
Hot-dip galvanised
Steel
6055559
MKS 620 FT
3000
200
no
1
Hot-dip galvanised
Steel
6055575
MKS 630 FT
3000
300
no
1
Hot-dip galvanised
Steel
6055613
MKS 640 FT
3000
400
no
1
Hot-dip galvanised
Steel
6055664
MKS 650 FT
3000
500
no
1
Hot-dip galvanised
Steel
6055699
MKS 660 FT
3000
600
no
1
Hot-dip galvanised
Steel
6055710
Width
MKS 610 FT
Item no.
6055532
Length
3000
Width
100
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
MKS 615 FT
Item no.
6055559
Length
3000
Width
150
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
MKS 620 FT
Item no.
6055575
Length
3000
Width
200
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
MKS 630 FT
Item no.
6055613
Length
3000
Width
300
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
MKS 640 FT
Item no.
6055664
Length
3000
Width
400
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
MKS 650 FT
Item no.
6055699
Length
3000
Width
500
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
MKS 660 FT
Item no.
6055710
Length
3000
Width
600
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel







