Cable tray MKS 110 FT
Type MKS 130 FT
Item no. 6060641
EAN 4012196392414




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
MKS 110 = medium-duty cable tray system with a side height of 110 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
The cable tray is fastened to the bracket with screws, type FRS M6 x 12.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 110 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 330 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 33000 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 110x300x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | MKS Series |
Loads
| Support spacing 1.5 m | 1,85 kN/m |
|---|---|
| Support spacing 2.0 m | 1,3 kN/m |
| Support spacing 2.5 m | 0,75 kN/m |
| Support spacing 3.0 m | 0,6 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
9,793 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 9,793 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 9,793 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6067913
Straight and angle connector 110 FTType
RLVL 110 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (5)
Instructions and Aid (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
MKS 110 FT
3000
100
no
1
Hot-dip galvanised
Steel
6060609
MKS 120 FT
3000
200
no
1
Hot-dip galvanised
Steel
6060625
MKS 130 FT
3000
300
no
1
Hot-dip galvanised
Steel
6060641
MKS 140 FT
3000
400
no
1
Hot-dip galvanised
Steel
6060676
Width
MKS 110 FT
Item no.
6060609
Length
3000
Width
100
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
MKS 120 FT
Item no.
6060625
Length
3000
Width
200
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
MKS 130 FT
Item no.
6060641
Length
3000
Width
300
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
MKS 140 FT
Item no.
6060676
Length
3000
Width
400
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel







