Cable tray MKS 110 FS
Type MKS 160 FS
Item no. 6060529
EAN 4012197437831



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
MKS 110 = medium-duty cable tray system with a side height of 110 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 600 mm |
| Height | 110 mm |
| Dimension W | 600 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 655 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 65500 mm² |
| With cover | no |
| Dimension | 110 x 600 |
| ROHS-conformant | yes |
| Dimension | 110x600x3000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Usable length | 3000 mm |
| Type of connector, cable support system | Screwed |
| Product series | MKS Series |
Loads
| Support spacing 1.5 m | 1,85 kN/m |
|---|---|
| Support spacing 2.0 m | 1,3 kN/m |
| Support spacing 2.5 m | 0,75 kN/m |
| Support spacing 3.0 m | 0,6 kN/m |
Environmental Data
14,8401 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,8401 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 14,8401 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6067131
Straight and angle connector 110 FSType
RLVL 110 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
MKS 160 FS
3000
600
no
1
Strip galvanised
Steel
6060529
MKS 110 FS
3000
100
no
1
Strip galvanised
Steel
6060102
MKS 120 FS
3000
200
no
1
Strip galvanised
Steel
6060196
MKS 130 FS
3000
300
no
1
Strip galvanised
Steel
6060307
MKS 140 FS
3000
400
no
1
Strip galvanised
Steel
6060404
MKS 150 FS
3000
500
no
1
Strip galvanised
Steel
6060412
Width
MKS 160 FS
Item no.
6060529
Length
3000
Width
600
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKS 110 FS
Item no.
6060102
Length
3000
Width
100
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKS 120 FS
Item no.
6060196
Length
3000
Width
200
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKS 130 FS
Item no.
6060307
Length
3000
Width
300
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKS 140 FS
Item no.
6060404
Length
3000
Width
400
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKS 150 FS
Item no.
6060412
Length
3000
Width
500
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel





