Cable tray MFR 200 FT
Type MFR 220 FT
Item no. 6083056
EAN 4012196947652




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
MFR = mobile radio tray
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 200 mm |
| Height | 200 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 400 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 40000 mm² |
| With cover | no |
| Dimension | 200 x 200 |
| ROHS-conformant | yes |
| Dimension | 200x200x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
| Product series | MFR Series |
Environmental Data
16,0943 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 16,0943 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 16,0943 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6083200
Straight and angle connector 200 FTType
LWVM 200 FT
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
MFR 220 FT
3000
200
no
1,5
Hot-dip galvanised
Steel
6083056
MFR 230 FT
3000
300
no
1,5
Hot-dip galvanised
Steel
6083060
MFR 240 FT
3000
400
no
1,5
Hot-dip galvanised
Steel
6083064
Width
MFR 220 FT
Item no.
6083056
Length
3000
Width
200
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
MFR 230 FT
Item no.
6083060
Length
3000
Width
300
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
MFR 240 FT
Item no.
6083064
Length
3000
Width
400
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel




