Cable tray for conveyor technology 60 FS
Type BKRS F 610 FS
Item no. 6061841
EAN 4012197407247




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Perforated cable tray for the routing of cables, especially suited for material handling technology in the automotive industry. Can be used in indoor areas. Screw connection. Suitable for direct and elevated floor mounting.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 60 mm |
| Dimension B | 100 mm |
| Dimension H | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 58 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 5800 mm² |
| With cover | no |
| Dimension | 60x100 |
| ROHS-conformant | yes |
| Dimension | 60x100x3000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Usable length | 3000 mm |
| Type of connector, cable support system | Screwed |
| Product series | BKRS Series |
Environmental Data
6,4539 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,4539 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 6,4539 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
BKRS F 610 FS
3000
100
no
1,5
Strip galvanised
Steel
6061841
BKRS F 620 FS
3000
200
no
1,5
Strip galvanised
Steel
6061843
BKRS F 630 FS
3000
300
no
1,5
Strip galvanised
Steel
6061845
Width
BKRS F 610 FS
Item no.
6061841
Length
3000
Width
100
Maintain electrical functions
no
Plate thickness
1,5
Surface
Strip galvanised
Material
Steel
BKRS F 620 FS
Item no.
6061843
Length
3000
Width
200
Maintain electrical functions
no
Plate thickness
1,5
Surface
Strip galvanised
Material
Steel
BKRS F 630 FS
Item no.
6061845
Length
3000
Width
300
Maintain electrical functions
no
Plate thickness
1,5
Surface
Strip galvanised
Material
Steel



