Cable tray EKSU 60 FT SOMY
Type EKSU 620 FT SO
Item no. 7189980
EAN 4012196029259




Item no. / Type
7189980 / EKSU 620 FT SO
Length
3000 mm
Width
200 mm
Maintain electrical functions
no
Plate thickness
2 mm
Surface
Hot-dip galvanised 85 µm
Material
Steel
Smallest selling unit: 12 m
12m
m
Description
EKS 60 = extra-heavy cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Straight connectors should be ordered separately for all the versions.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 200 mm |
| Height | 60 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 118 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Usable cross-section | 11800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 60x200x3000 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | EKS Series |
Loads
| Support spacing 1.5 m | 3,3 kN/m |
|---|---|
| Support spacing 2.0 m | 2,2 kN/m |
| Support spacing 2.5 m | 1,6 kN/m |
| Support spacing 3.0 m | 0,95 kN/m |
Support width in m
Rail bend in mm at permitted kN/m
Permitted cable tray/ladder load in kN/m without man load
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Load scheme during testing
Environmental Data
12,7571 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,7571 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 12,7571 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
EKSU 620 FT SO
3000
200
no
2
Hot-dip galvanised 85 µm
Steel
7189980
EKSU 620 FT SO
Item no.
7189980
Length
3000
Width
200
Maintain electrical functions
no
Plate thickness
2
Surface
Hot-dip galvanised 85 µm
Material
Steel

