Cable tray EKS 60 FT
Type EKS 630 FT
Item no. 6056806
EAN 4012196333790




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
EKS 60 = Extra-heavy cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Straight connectors should be ordered separately for all the versions.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 60 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 178 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 17800 mm² |
| With cover | no |
| Dimension | 60 x 300 |
| ROHS-conformant | yes |
| Dimension | 60x300x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | EKS Series |
Loads
| Support spacing 1.5 m | 2,6 kN/m |
|---|---|
| Support spacing 2.0 m | 1,7 kN/m |
| Support spacing 2.5 m | 1,4 kN/m |
| Support spacing 3.0 m | 0,95 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
15,9919 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,9919 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 15,9919 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
EKS 610 FT
3000
100
no
2
Hot-dip galvanised
Steel
6056776
EKS 620 FT
3000
200
no
2
Hot-dip galvanised
Steel
6056792
EKS 630 FT
3000
300
no
2
Hot-dip galvanised
Steel
6056806
EKS 640 FT
3000
400
no
2
Hot-dip galvanised
Steel
6056970
EKS 650 FT
3000
500
no
2
Hot-dip galvanised
Steel
6056989
EKS 660 FT
3000
600
no
2
Hot-dip galvanised
Steel
6056997
Width
EKS 610 FT
Item no.
6056776
Length
3000
Width
100
Maintain electrical functions
no
Plate thickness
2
Surface
Hot-dip galvanised
Material
Steel
EKS 620 FT
Item no.
6056792
Length
3000
Width
200
Maintain electrical functions
no
Plate thickness
2
Surface
Hot-dip galvanised
Material
Steel
EKS 630 FT
Item no.
6056806
Length
3000
Width
300
Maintain electrical functions
no
Plate thickness
2
Surface
Hot-dip galvanised
Material
Steel
EKS 640 FT
Item no.
6056970
Length
3000
Width
400
Maintain electrical functions
no
Plate thickness
2
Surface
Hot-dip galvanised
Material
Steel
EKS 650 FT
Item no.
6056989
Length
3000
Width
500
Maintain electrical functions
no
Plate thickness
2
Surface
Hot-dip galvanised
Material
Steel
EKS 660 FT
Item no.
6056997
Length
3000
Width
600
Maintain electrical functions
no
Plate thickness
2
Surface
Hot-dip galvanised
Material
Steel








