Cable tie, white
Type 565 2.5x150 WS
Item no. 2331816
EAN 4012196416974



Item no. / Type
Length
Max. Bundle diameter
Smallest selling unit: 100 piece
100piece
piece
Description
Cable ties are used for quick, uncomplicated fixing or bundling of cables and pipes to cable support systems or other mounting structures.
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 2,5 mm |
| Height | 1,3 mm |
| Dimension L | 150 mm |
| Dimension B | 2,5 mm |
| Dimension t | 1,3 mm |
Technical data
| Halogen-free | yes |
|---|---|
| UV-resistant | no |
| Max. Bundle diameter | 39 mm |
| Transparent | no |
| VG approval | no |
| MIL approval | no |
| UL approval | yes |
| Releasable lock | no |
| Strip closure | Plastic tongue/tab |
| Labelling area | Without |
| Min. mounting temperature | -30 °C |
| Mounting temperature, max. | 90 °C |
| Reflective | no |
| Tensile strength | 80 N |
| Version for | Externally toothed |
| Fastening type | Without |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -30 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 2,5x150mm |
| Material | Polyamide |
| Colour | White |
| Product series | Fastening strip |
Environmental Data
0,0021 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0021 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0021 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Max. Bundle diameter
Colour
Item no.
565 2.5x75 WS
75
15
White
2331800
565 2.5x100 WS
100
22
White
2331810
565 2.5x150 WS
150
39
White
2331816
565 2.5x200 WS
200
55
White
2331822
565 3.6x150 WS
150
36
White
2331830
565 3.6x200 WS
200
52
White
2331836
565 3.6x290 WS
290
82
White
2331842
565 3.6x365 WS
365
105
White
2331848
565 4.8x120 WS
120
27
White
2331860
565 4.8x160 WS
160
39
White
2331866
565 4.8x200 WS
200
52
White
2331872
565 4.8x300 WS
300
83
White
2331878
565 4.8x365 WS
365
105
White
2331884
565 4.8x430 WS
430
125
White
2331890
565 7.6x200 WS
200
52
White
2331910
565 7.6x300 WS
300
80
White
2331916
565 7.6x380 WS
380
105
White
2331922
565 7.6x450 WS
450
128
White
2331934
565 9x760 WS
760
227
White
2331944
Length
Max. Bundle diameter
565 2.5x75 WS
Item no.
2331800
Length
75
Max. Bundle diameter
15
Colour
White
565 2.5x100 WS
Item no.
2331810
Length
100
Max. Bundle diameter
22
Colour
White
565 2.5x150 WS
Item no.
2331816
Length
150
Max. Bundle diameter
39
Colour
White
565 2.5x200 WS
Item no.
2331822
Length
200
Max. Bundle diameter
55
Colour
White
565 3.6x150 WS
Item no.
2331830
Length
150
Max. Bundle diameter
36
Colour
White
565 3.6x200 WS
Item no.
2331836
Length
200
Max. Bundle diameter
52
Colour
White
565 3.6x290 WS
Item no.
2331842
Length
290
Max. Bundle diameter
82
Colour
White
565 3.6x365 WS
Item no.
2331848
Length
365
Max. Bundle diameter
105
Colour
White
565 4.8x120 WS
Item no.
2331860
Length
120
Max. Bundle diameter
27
Colour
White
565 4.8x160 WS
Item no.
2331866
Length
160
Max. Bundle diameter
39
Colour
White
565 4.8x200 WS
Item no.
2331872
Length
200
Max. Bundle diameter
52
Colour
White
565 4.8x300 WS
Item no.
2331878
Length
300
Max. Bundle diameter
83
Colour
White
565 4.8x365 WS
Item no.
2331884
Length
365
Max. Bundle diameter
105
Colour
White
565 4.8x430 WS
Item no.
2331890
Length
430
Max. Bundle diameter
125
Colour
White
565 7.6x200 WS
Item no.
2331910
Length
200
Max. Bundle diameter
52
Colour
White
565 7.6x300 WS
Item no.
2331916
Length
300
Max. Bundle diameter
80
Colour
White
565 7.6x380 WS
Item no.
2331922
Length
380
Max. Bundle diameter
105
Colour
White
565 7.6x450 WS
Item no.
2331934
Length
450
Max. Bundle diameter
128
Colour
White
565 9x760 WS
Item no.
2331944
Length
760
Max. Bundle diameter
227
Colour
White

