Cable tie, black, UV and weather-resistant
Type 565 2.5x100 SWUV
Item no. 2331812
EAN 4012196416950



Item no. / Type
Length
Max. Bundle diameter
Smallest selling unit: 100 piece
100piece
piece
Description
Cable ties are used for quick, uncomplicated fixing or bundling of cables and pipes to cable support systems or other mounting structures.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 2,5 mm |
| Height | 1 mm |
| Dimension L | 100 mm |
| Dimension B | 2,5 mm |
| Dimension t | 1 mm |
Technical data
| Halogen-free | yes |
|---|---|
| UV-resistant | yes |
| Max. Bundle diameter | 22 mm |
| Transparent | no |
| VG approval | no |
| MIL approval | no |
| UL approval | yes |
| Releasable lock | no |
| Strip closure | Plastic tongue/tab |
| Labelling area | Without |
| Min. mounting temperature | -30 °C |
| Mounting temperature, max. | 90 °C |
| Reflective | no |
| Tensile strength | 80 N |
| Version for | Externally toothed |
| Fastening type | Without |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -30 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 2,5x100mm |
| Material | Polyamide |
| Colour | Black |
| Product series | Fastening strip |
Environmental Data
0,0013 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0013 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0013 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Max. Bundle diameter
Colour
Item no.
565 2.5x75 SWUV
75
15
Black
2331802
565 2.5x100 SWUV
100
22
Black
2331812
565 2.5x150 SWUV
150
39
Black
2331818
565 2.5x200 SWUV
200
55
Black
2331824
565 3.6x150 SWUV
150
36
Black
2331832
565 3.6x200 SWUV
200
52
Black
2331838
565 3.6x290 SWUV
290
82
Black
2331844
565 3.6x365 SWUV
365
105
Black
2331850
565 4.8x120 SWUV
120
27
Black
2331862
565 4.8x160 SWUV
160
39
Black
2331868
565 4.8x200 SWUV
200
52
Black
2331874
565 4.8x300 SWUV
300
83
Black
2331880
565 4.8x365 SWUV
365
105
Black
2331886
565 4.8x430 SWUV
430
125
Black
2331892
565 7.6x200 SWUV
200
52
Black
2331912
565 7.6x300 SWUV
300
80
Black
2331918
565 7.6x380 SWUV
380
105
Black
2331924
565 7.6x450 SWUV
450
128
Black
2331936
565 9x760 SWUV
760
227
Black
2331946
Length
Max. Bundle diameter
565 2.5x75 SWUV
Item no.
2331802
Length
75
Max. Bundle diameter
15
Colour
Black
565 2.5x100 SWUV
Item no.
2331812
Length
100
Max. Bundle diameter
22
Colour
Black
565 2.5x150 SWUV
Item no.
2331818
Length
150
Max. Bundle diameter
39
Colour
Black
565 2.5x200 SWUV
Item no.
2331824
Length
200
Max. Bundle diameter
55
Colour
Black
565 3.6x150 SWUV
Item no.
2331832
Length
150
Max. Bundle diameter
36
Colour
Black
565 3.6x200 SWUV
Item no.
2331838
Length
200
Max. Bundle diameter
52
Colour
Black
565 3.6x290 SWUV
Item no.
2331844
Length
290
Max. Bundle diameter
82
Colour
Black
565 3.6x365 SWUV
Item no.
2331850
Length
365
Max. Bundle diameter
105
Colour
Black
565 4.8x120 SWUV
Item no.
2331862
Length
120
Max. Bundle diameter
27
Colour
Black
565 4.8x160 SWUV
Item no.
2331868
Length
160
Max. Bundle diameter
39
Colour
Black
565 4.8x200 SWUV
Item no.
2331874
Length
200
Max. Bundle diameter
52
Colour
Black
565 4.8x300 SWUV
Item no.
2331880
Length
300
Max. Bundle diameter
83
Colour
Black
565 4.8x365 SWUV
Item no.
2331886
Length
365
Max. Bundle diameter
105
Colour
Black
565 4.8x430 SWUV
Item no.
2331892
Length
430
Max. Bundle diameter
125
Colour
Black
565 7.6x200 SWUV
Item no.
2331912
Length
200
Max. Bundle diameter
52
Colour
Black
565 7.6x300 SWUV
Item no.
2331918
Length
300
Max. Bundle diameter
80
Colour
Black
565 7.6x380 SWUV
Item no.
2331924
Length
380
Max. Bundle diameter
105
Colour
Black
565 7.6x450 SWUV
Item no.
2331936
Length
450
Max. Bundle diameter
128
Colour
Black
565 9x760 SWUV
Item no.
2331946
Length
760
Max. Bundle diameter
227
Colour
Black


