Cable routing trunking MKS 25, trunking width 38
Type MKS 2538 rws
Item no. 6130164
EAN 4012196718153


Item no. / Type
Length
Width
Height
Smallest selling unit: 28 m
28m
m
Description
MKS mini trunking for covered cable routing in internal areas.
Trunking base with base perforation for direct mounting on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 38 mm |
| Height | 25 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 750 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Transparent | no |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Dimension | 2000x38x25 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,5828 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5828 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,5828 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
MKS 2538 rws
2000
38
25
Pure white; RAL 9010
6130164
MKS 2538 TW rws
2000
38
25
Pure white; RAL 9010
6130165
MKS 2538 rws
Item no.
6130164
Length
2000
Width
38
Height
25
Colour
Pure white; RAL 9010
MKS 2538 TW rws
Item no.
6130165
Length
2000
Width
38
Height
25
Colour
Pure white; RAL 9010
