Cable routing trunking MKS 18, trunking width 45
Type MKS MFS 1845 KB
Item no. 6131380
EAN 4012196822294


Item no. / Type
6131380 / MKS MFS 1845 KB
Length
2500 mm
Width
45 mm
Height
18 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 23 piece
23piece
piece
Description
MKS mini trunking for covered cable routing in internal areas.
Trunking base with base perforation for direct mounting on the wall.
Technical data
Dimensions
| Length | 2500 mm |
|---|---|
| Width | 45 mm |
| Height | 18 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 2500x16,9x45 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
1,1811 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1811 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1811 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
MKS MFS 1845 KB
2500
45
18
Pure white; RAL 9010
6131380
MKS MFS 1845 KB
Item no.
6131380
Length
2500
Width
45
Height
18
Colour
Pure white; RAL 9010
