Cable routing trunking MKS 16, trunking width 38
Type MKS 1638 rws
Item no. 6130158
EAN 4012196718146



Item no. / Type
Length
Width
Height
Smallest selling unit: 48 m
48m
m
Description
MKS mini trunking for covered cable routing in internal areas.
Trunking base with base perforation for direct mounting on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 38 mm |
| Height | 16 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 420 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Transparent | no |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Dimension | 2000x38x16 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,4848 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4848 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,4848 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
MKS 1638 rws
2000
38
16
Pure white; RAL 9010
6130158
MKS 1638 KB rws
2000
38
16
Pure white; RAL 9010
6131362
MKS 1638 rws
Item no.
6130158
Length
2000
Width
38
Height
16
Colour
Pure white; RAL 9010
MKS 1638 KB rws
Item no.
6131362
Length
2000
Width
38
Height
16
Colour
Pure white; RAL 9010

