Cable routing trunking LE 10, trunking width 10
Type WDK10010SRW
Item no. 6130002
EAN 4012196726066



Item no. / Type
6130002 / WDK10010SRW
Length
2000 mm
Width
12,6 mm
Height
10 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 180 m
180m
m
Description
LE cable routing trunking for covered cable routing in internal areas.
Trunking base with base perforation for mounting. Hardly inflammable and self-extinguishing after removal of a naked flame. Change the direction with the fittings and close the trunking ends with end pieces.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 12,6 mm |
| Height | 10 mm |
Technical data
| Halogen-free | no |
|---|---|
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK06 |
| Transparent | no |
| Fastening type | Self-adhesive |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 2000x10x10 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
Environmental Data
0,3465 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3465 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,3465 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK10010SRW
2000
12,6
10
Pure white; RAL 9010
6130002
WDK10010SRW
Item no.
6130002
Length
2000
Width
12,6
Height
10
Colour
Pure white; RAL 9010
