Cable routing clip for GESR9 SR U
Type KFB R9
Item no. 7407568
EAN 4012195112426



Item no. / Type
7407568 / KFB R9
Smallest selling unit: 10 piece
10piece
piece
Description
To route the outgoing cables in the GESR9 SR U service outlet.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | GESR |
Environmental Data
0,0378 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0378 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0378 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KFB R9
7407568
KFB R9
Item no.
7407568

