Cable retaining clip Signa Base HK
Type SB HK
Item no. 6132799
EAN 4012196722730



Item no. / Type
6132799 / SB HK
Cover width
80 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Cable retaining clip for the Signa Base device installation trunking.
For simple routing of the cables.
Technical data
Dimensions
| Length | 91 mm |
|---|---|
| Width | 19 mm |
| Height | 15,6 mm |
Technical data
| Ceiling mounting | no |
|---|---|
| Protection rating | IP40 |
| With equipotential bonding | no |
| Protection rating IK code | IK07. |
| ROHS-conformant | yes |
| Cover width | 80 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyamide |
| Colour | blue grey; RAL 7031 |
| Product series | Signa Base |
Environmental Data
0,039 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,039 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,039 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Cover width
Item no.
SB HK
80
6132799
SB HK
Item no.
6132799
Cover width
80

