Cable retaining clip KHK50, trunking height 75
Type LKV KHK5075
Item no. 6132464
EAN 4012196724475



Item no. / Type
Smallest selling unit: 50 piece
50piece
piece
Description
Cable retaining clamp for LKV wiring trunking. The cable retaining clamp encloses all cables in the trunking and prevents them falling out when the cover is taken off. With adhesive tape on the bottom part for mounting.
Technical data
Dimensions
| Length | 20 mm |
|---|---|
| Width | 65 mm |
| Height | 41 mm |
Technical data
| Halogen-free | no |
|---|---|
| ROHS-conformant | yes |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Product series | LKV |
Environmental Data
0,044 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,044 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,044 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
LKV KHK75125
6132460
LKV KHK5050
6132462
LKV KHK5075
6132464
LKV KHK7550
6132466
LKV KHK 7575
6132468
LKV KHK75125
Item no.
6132460
LKV KHK5050
Item no.
6132462
LKV KHK5075
Item no.
6132464
LKV KHK7550
Item no.
6132466
LKV KHK 7575
Item no.
6132468

