Cable ladder with Z rung, light-duty A4
Type SLZ L 100 A4
Item no. 7098082
EAN 4012195707943




Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 3 m
3m
m
Description
Light-duty shipbuilding cable ladder with perforated side rail of side height 35 mm with welded, perforated Z rungs. Load tested according to IEC in conjunction with connector, type SLV.
Bends on request.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 35 mm |
| Dimension B | 106 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Rustproof steel, pickled | yes |
| Rung distance | 300 mm |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| Fastening of rung | Welded |
| Dimension | 35x100 |
| ROHS-conformant | yes |
| Rail thickness | 3 mm |
| Dimension | 35x106x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | SLZ Series |
Loads
| Support spacing 1.0 m | 2,8 kN/m |
|---|---|
| Support spacing 1.5 m | 1 kN/m |
| Support spacing 2.0 m | 0,55 kN/m |
| Support spacing 2.5 m | 0,35 kN/m |
| Support spacing 3.0 m | 0,25 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Load scheme during testing
Environmental Data
9,342 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 9,342 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 9,342 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7099261
90° bend with Z rung, A4Type
SLZB L 90 100 A4
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
SLZ L 100 A4
3000
100
no
3
7098082
SLZ L 200 A4
3000
200
no
3
7098086
SLZ L 300 A4
3000
300
no
3
7098088
SLZ L 400 A4
3000
400
no
3
7098090
SLZ L 500 A4
3000
500
no
3
7098092
SLZ L 600 A4
3000
600
no
3
7098094
Width
SLZ L 100 A4
Item no.
7098082
Length
3000
Width
100
Maintain electrical functions
no
Rail thickness
3
SLZ L 200 A4
Item no.
7098086
Length
3000
Width
200
Maintain electrical functions
no
Rail thickness
3
SLZ L 300 A4
Item no.
7098088
Length
3000
Width
300
Maintain electrical functions
no
Rail thickness
3
SLZ L 400 A4
Item no.
7098090
Length
3000
Width
400
Maintain electrical functions
no
Rail thickness
3
SLZ L 500 A4
Item no.
7098092
Length
3000
Width
500
Maintain electrical functions
no
Rail thickness
3
SLZ L 600 A4
Item no.
7098094
Length
3000
Width
600
Maintain electrical functions
no
Rail thickness
3



