Cable ladder SLCS 110, 3 m C30 FT SOMY
Type SLCS 1130 3 FTSO
Item no. 7186402
EAN 4012196693634




Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 30 m
30m
m
Description
Cable ladder with 110 mm side height with welded C30 profile rungs which are open in an upwards direction. Rolled side rail for reinforcement and as edge protection. Fastening to the bracket takes place using clamps, type LKS 40. The slot dimension of the frame is 16.5 mm and the appropriate U clamp clip is type 2056.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 110 mm |
| Dimension B | 300 mm |
| Rung slot dimension | 17,00 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Usable cross-section | 270 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 27000 mm² |
| Rung distance | 300 mm |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x300x3000 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
Loads
| Support spacing 2.0 m | 4 kN/m |
|---|---|
| Support spacing 3.0 m | 2,3 kN/m |
| Support spacing 4.0 m | 1 kN/m |
| Support spacing 5.0 m | 0,7 kN/m |
| Support spacing 6.0 m | 0,25 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
12,088 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,088 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 12,088 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
SLCS 1120 3 FTSO
3000
200
no
2
7186400
SLCS 1130 3 FTSO
3000
300
no
2
7186402
SLCS 1140 3 FTSO
3000
400
no
2
7186404
SLCS 1150 3 FTSO
3000
500
no
2
7186406
SLCS 1160 3 FTSO
3000
600
no
2
7186408
SLCS 1175 3 FTSO
3000
750
no
2
7186410
SLCS 1180 3 FTSO
3000
800
no
2
7186412
SLCS 1190 3 FTSO
3000
900
no
2
7186414
SLCS 11100 3FTSO
3000
1000
no
2
7186416
Width
SLCS 1120 3 FTSO
Item no.
7186400
Length
3000
Width
200
Maintain electrical functions
no
Rail thickness
2
SLCS 1130 3 FTSO
Item no.
7186402
Length
3000
Width
300
Maintain electrical functions
no
Rail thickness
2
SLCS 1140 3 FTSO
Item no.
7186404
Length
3000
Width
400
Maintain electrical functions
no
Rail thickness
2
SLCS 1150 3 FTSO
Item no.
7186406
Length
3000
Width
500
Maintain electrical functions
no
Rail thickness
2
SLCS 1160 3 FTSO
Item no.
7186408
Length
3000
Width
600
Maintain electrical functions
no
Rail thickness
2
SLCS 1175 3 FTSO
Item no.
7186410
Length
3000
Width
750
Maintain electrical functions
no
Rail thickness
2
SLCS 1180 3 FTSO
Item no.
7186412
Length
3000
Width
800
Maintain electrical functions
no
Rail thickness
2
SLCS 1190 3 FTSO
Item no.
7186414
Length
3000
Width
900
Maintain electrical functions
no
Rail thickness
2
SLCS 11100 3FTSO
Item no.
7186416
Length
3000
Width
1000
Maintain electrical functions
no
Rail thickness
2

