Cable gland, PG thread, silver grey
Type V-TEC PG7 SGR
|Item no. 2022605
|EAN 4012195160694




Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with PG connection thread in cap nut design, suitable for junction boxes, housings, distributor boxes in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | Pg 7 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,41 mm |
| Nominal thread size | 7 |
| Hexagonal corner dimension | 16,5 mm |
| Sealing area D, min. | 2,5 mm |
| Sealing area D, max. | 6,5 mm |
| WAF | 15 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| Unstable torque | 1,67 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | PG7 |
| Material | Polyamide |
| Colour | Silver grey; RAL 7001 |
| Product series | V-TEC |
Dimensions
| Dimension L min. | 18 mm |
|---|---|
| Dimension L max. | 23 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 5 mm |
| Dimension L3 | 12,6 mm |
| Dimension E | 16,5 mm |
Environmental Data
0,0225 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0225 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0225 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC PG7 SGR
Pg 7
no
Silver grey; RAL 7001
2022605
V-TEC PG9 SGR
Pg 9
no
Silver grey; RAL 7001
2022613
V-TEC PG11 SGR
Pg 11
no
Silver grey; RAL 7001
2022621
V-TEC PG13.5 SGR
Pg 13,5
no
Silver grey; RAL 7001
2022648
V-TEC PG16 SGR
Pg 16
no
Silver grey; RAL 7001
2022656
V-TEC PG21 SGR
Pg 21
no
Silver grey; RAL 7001
2022664
V-TEC PG29 SGR
Pg 29
no
Silver grey; RAL 7001
2022672
V-TEC PG36 SGR
Pg 36
no
Silver grey; RAL 7001
2022680
V-TEC PG42 SGR
Pg 42
no
Silver grey; RAL 7001
2022699
V-TEC PG48 SGR
Pg 48
no
Silver grey; RAL 7001
2022702
Thread
V-TEC PG7 SGR
Item no.
2022605
Thread
Pg 7
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC PG9 SGR
Item no.
2022613
Thread
Pg 9
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC PG11 SGR
Item no.
2022621
Thread
Pg 11
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC PG13.5 SGR
Item no.
2022648
Thread
Pg 13,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC PG16 SGR
Item no.
2022656
Thread
Pg 16
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC PG21 SGR
Item no.
2022664
Thread
Pg 21
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC PG29 SGR
Item no.
2022672
Thread
Pg 29
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC PG36 SGR
Item no.
2022680
Thread
Pg 36
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC PG42 SGR
Item no.
2022699
Thread
Pg 42
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC PG48 SGR
Item no.
2022702
Thread
Pg 48
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001



