Cable gland, PG thread, set with locknut, light grey
Type V-TEC PG7+ LGR
Item no. 2024655
EAN 4012195861003



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with PG connection thread in cap nut design, suitable for junction boxes, housings, distributor boxes in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C. Including locknut.
Table column D1: sealing range to VDE 0619, in which no strain relief is required.
Table column D2: Sealing range including strain relief and twist protection to VDE 0619
Table column D1: sealing range to VDE 0619, in which no strain relief is required.
Table column D2: Sealing range including strain relief and twist protection to VDE 0619
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | Pg 7 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | yes |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 7 |
| Hexagonal corner dimension | 16,5 mm |
| Sealing area D, min. | 2,5 mm |
| Sealing area D, max. | 6,5 mm |
| Dimension E1 (mm) | 16,5 mm |
| Dimension E2 | 21 mm |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| WAF 1 | 15 mm |
| WAF 2 | 19 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | PG7 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC |
Dimensions
| Dimension L min. | 18 mm |
|---|---|
| Dimension L max. | 23 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 5 mm |
| Dimension L3 | 5 mm |
Environmental Data
0,03 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,03 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,03 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC PG7+ LGR
Pg 7
no
Light grey; RAL 7035
2024655
V-TEC PG9+ LGR
Pg 9
no
Light grey; RAL 7035
2024657
V-TEC PG11+ LGR
Pg 11
no
Light grey; RAL 7035
2024659
V-TEC PG13,5+LGR
Pg 13,5
no
Light grey; RAL 7035
2024661
V-TEC PG16+ LGR
Pg 16
no
Light grey; RAL 7035
2024663
V-TEC PG21+ LGR
Pg 21
no
Light grey; RAL 7035
2024665
V-TEC PG29+ LGR
Pg 29
no
Light grey; RAL 7035
2024667
V-TEC PG36+ LGR
Pg 36
no
Light grey; RAL 7035
2024669
V-TEC PG42+ LGR
Pg 42
no
Light grey; RAL 7035
2024671
V-TEC PG48+ LGR
Pg 48
no
Light grey; RAL 7035
2024673
Thread
V-TEC PG7+ LGR
Item no.
2024655
Thread
Pg 7
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG9+ LGR
Item no.
2024657
Thread
Pg 9
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG11+ LGR
Item no.
2024659
Thread
Pg 11
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG13,5+LGR
Item no.
2024661
Thread
Pg 13,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG16+ LGR
Item no.
2024663
Thread
Pg 16
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG21+ LGR
Item no.
2024665
Thread
Pg 21
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG29+ LGR
Item no.
2024667
Thread
Pg 29
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG36+ LGR
Item no.
2024669
Thread
Pg 36
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG42+ LGR
Item no.
2024671
Thread
Pg 42
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG48+ LGR
Item no.
2024673
Thread
Pg 48
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
