Cable gland, PG thread, Pure white
Type V-TEC PG16 RW
Item no. 2022579
EAN 4012195025788



Item no. / Type
Thread
Smallest selling unit: 25 piece
25piece
piece
Description
Cable gland with PG connection thread in cap nut design, suitable for junction boxes, housings, distributor boxes in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Table column D: sealing range to VDE 0619, in which no strain relief is required.
Table column D2: Sealing range including strain relief and twist protection to VDE 0619
Table column D: sealing range to VDE 0619, in which no strain relief is required.
Table column D2: Sealing range including strain relief and twist protection to VDE 0619
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | Pg 16 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,41 mm |
| Sealing area D, min. | 7 mm |
| Sealing area D, max. | 14 mm |
| WAF | 27 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 10 mm |
| Unstable torque | 3,67 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | PG16 |
| Material | Polyamide |
| Colour | Pure white; RAL 9010 |
| Product series | V-TEC |
Dimensions
| Dimension L min. | 25 mm |
|---|---|
| Dimension L max. | 33 mm |
| Dimension L1 | 10 mm |
| Dimension L2 | 6 mm |
| Dimension L3 | 19 mm |
| Dimension L4 | 11 mm |
| Dimension E | 30 mm |
Environmental Data
0,0619 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0619 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0619 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC PG11 RW
Pg 11
no
Pure white; RAL 9010
2022575
V-TEC PG16 RW
Pg 16
no
Pure white; RAL 9010
2022579
Thread
V-TEC PG11 RW
Item no.
2022575
Thread
Pg 11
Sealing insert, multiple
no
Colour
Pure white; RAL 9010
V-TEC PG16 RW
Item no.
2022579
Thread
Pg 16
Sealing insert, multiple
no
Colour
Pure white; RAL 9010
