Cable gland, PG thread, light grey
Type V-TEC PG9 LGR
Item no. 2024713
EAN 4012195446835



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with PG connection thread in cap nut design, suitable for junction boxes, housings, distributor boxes in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | Pg 9 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,41 mm |
| Nominal thread size | 9 |
| Hexagonal corner dimension | 21 mm |
| Sealing area D, min. | 2,5 mm |
| Sealing area D, max. | 8 mm |
| WAF | 19 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| Unstable torque | 2,5 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | PG9 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC |
Dimensions
| Dimension L min. | 21 mm |
|---|---|
| Dimension L max. | 27 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 5 mm |
| Dimension L3 | 15,5 mm |
| Dimension E | 21 mm |
Environmental Data
0,0336 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0336 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0336 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC PG7 LGR
Pg 7
no
Light grey; RAL 7035
2024705
V-TEC PG9 LGR
Pg 9
no
Light grey; RAL 7035
2024713
V-TEC PG11 LGR
Pg 11
no
Light grey; RAL 7035
2024721
V-TEC PG13 LGR
Pg 13,5
no
Light grey; RAL 7035
2024748
V-TEC PG16 LGR
Pg 16
no
Light grey; RAL 7035
2024756
V-TEC PG21 LGR
Pg 21
no
Light grey; RAL 7035
2024764
V-TEC PG29 LGR
Pg 29
no
Light grey; RAL 7035
2024772
V-TEC PG36 LGR
Pg 36
no
Light grey; RAL 7035
2024780
V-TEC PG42 LGR
Pg 42
no
Light grey; RAL 7035
2024799
V-TEC PG48 LGR
Pg 48
no
Light grey; RAL 7035
2024802
Thread
V-TEC PG7 LGR
Item no.
2024705
Thread
Pg 7
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG9 LGR
Item no.
2024713
Thread
Pg 9
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG11 LGR
Item no.
2024721
Thread
Pg 11
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG13 LGR
Item no.
2024748
Thread
Pg 13,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG16 LGR
Item no.
2024756
Thread
Pg 16
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG21 LGR
Item no.
2024764
Thread
Pg 21
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG29 LGR
Item no.
2024772
Thread
Pg 29
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG36 LGR
Item no.
2024780
Thread
Pg 36
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG42 LGR
Item no.
2024799
Thread
Pg 42
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PG48 LGR
Item no.
2024802
Thread
Pg 48
Sealing insert, multiple
no
Colour
Light grey; RAL 7035

